Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 94.900 |
| Angle shape | Straight |
| Catalog Item | 1E16CT12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Caterpillar flange |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 2.310 |
| Hose cut off factor MM | 58.700 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.870 |
| Product height mm | 47.498 |
| Product length in | 4.520 |
| Product length mm | 114.808 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131706 |
