Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.960 |
| A dimension MM | 126.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E16CTB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 76 |
| End size 1 | -16 |
| End size 2 | -16 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.390 |
| Hose cut off factor MM | 86.200 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.980 |
| Product height mm | 75.692 |
| Product length in | 6.170 |
| Product length mm | 156.718 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131751 |
