Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.960 |
| A dimension MM | 176.900 |
| Angle shape | 67.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E20CTE16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 68 |
| End size 1 | -20 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.400 |
| Hose cut off factor MM | 137.100 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 8.070 |
| Product length mm | 204.978 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132017 |
