Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.570 |
| A dimension MM | 166.800 |
| Angle shape | 45 Degree |
| Catalog Item | 1E20FLA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 39.0 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.390 |
| Hose cut off factor MM | 111.600 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 7.610 |
| Product length mm | 193.294 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132154 |
