
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.720 |
A dimension MM | 145.200 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | FC254 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 3.500 |
Drop dimension MM | 89.00 |
End size 1 | -20 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 4.150 |
Hose cut off factor MM | 105.400 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 3.500 |
Product height mm | 88.900 |
Product length in | 6.790 |
Product length mm | 172.466 |
Product material | Carbon steel |
Product width in | 2.126 |
Product width mm | 54.000 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146132161 |