Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.200 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E25DS12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| End size 1 | -25 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.900 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.968 |
| Product height mm | 49.987 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | M42x2 |
