Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.720 |
| A dimension MM | 94.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E32DS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 59.995 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.300 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.362 |
| Product height mm | 59.995 |
| Product length in | 4.810 |
| Product length mm | 122.174 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 59.995 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
