Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 153.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E32DSB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 4 |
| Drop dimension MM | 89 |
| End connection hex size IN | 2.362 |
| End connection hex size MM | 60.000 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.000 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 7.410 |
| Product length mm | 188.214 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | M52x2 |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132345 |
