
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 9.880 |
A dimension MM | 251.000 |
Angle shape | 45 Degree |
Compatible hose ID IN | 1.500 |
Compatible hose ID MM | 38.100 |
Construction Style | Crimp |
Drop dimension IN | 2.260 |
Drop dimension MM | 57.50 |
End Type 1 | Split flange code 62 |
End size 1 | -32 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 6.810 |
Hose cut off factor MM | 173.000 |
Hose size | -24 |
Inside diameter IN | 1.220 |
Inside diameter MM | 31.100 |
Product height in | 2.260 |
Product height mm | 57.404 |
Product length in | 9.730 |
Product length mm | 247.142 |
Product material | Carbon steel |
Product width in | 2.823 |
Product width mm | 71.704 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |