Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.900 |
| A dimension MM | 73.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.120 |
| Backup hex size MM | 28.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA12FR12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273FC606 GH466GH506 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.720 |
| Hose cut off factor MM | 43.700 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 3.780 |
| Product length mm | 96.012 |
| Product material | Carbon steel |
| Product width in | 1.840 |
| Product width mm | 46.736 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132451 |
