Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.280 |
| A dimension MM | 108.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA12FRA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 24.0 |
| End connection torque | 65-70 lb-ft(88-95 Nm) |
| End size 1 | -12 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.500 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product material | Carbon steel |
| Product width in | 1.779 |
| Product width mm | 45.187 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 3/16-12 UN |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132468 |
