
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.440 |
A dimension MM | 112.800 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | FC273FC273BFC500GH810FC254GH506 |
Compatible tube OD IN | 1.00 |
Compatible tube OD MM | 25.400 |
Construction Style | Crimp |
Drop dimension IN | 2.800 |
Drop dimension MM | 71.00 |
End Type 1 | Female ORFS swivel |
End connection torque | 92-100 lb-ft(125-136 Nm) |
End size 1 | -16 |
End size 2 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.625 |
Hex size 1 MM | 41.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 73.000 |
Hose size | -16 |
Inside diameter IN | 0.760 |
Inside diameter MM | 19.200 |
Product height in | 2.800 |
Product height mm | 71.120 |
Product length in | 5.930 |
Product length mm | 150.622 |
Product material | Carbon steel |
Product width in | 2.126 |
Product width mm | 54.000 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Tube OD 1 IN | 1.000 |
Tube OD 1 MM | 25.400 |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146132604 |