Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.380 |
| A dimension MM | 136.700 |
| Angle shape | 45 Degree |
| Catalog Item | 1EA20FRA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 31.0 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.820 |
| Hose cut off factor MM | 97.000 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 1.220 |
| Product height mm | 31.000 |
| Product length in | 6.450 |
| Product length mm | 163.830 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.930 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132697 |
