Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.040 |
| A dimension MM | 153.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA20FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 31.0 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.860 |
| Hose cut off factor MM | 98.000 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 7.080 |
| Product length mm | 179.832 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 11/16-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132703 |
