Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.550 |
| A dimension MM | 212.000 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1EA24FJA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 43.0 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.280 |
| Hose cut off factor MM | 134.000 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 1.690 |
| Product height mm | 43.000 |
| Product length in | 8.200 |
| Product length mm | 208.280 |
| Product material | Carbon steel |
| Product width in | 2.283 |
| Product width mm | 58.000 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132741 |
