Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.220 |
| A dimension MM | 208.900 |
| Angle shape | 90 Degree |
| Catalog Item | 1EA24FJB24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 4.000 |
| Drop dimension MM | 104.0 |
| End connection hex size IN | 2.244 |
| End connection hex size MM | 57.000 |
| End connection torque | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.150 |
| Hose cut off factor MM | 130.800 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 4.090 |
| Product height mm | 103.886 |
| Product length in | 8.070 |
| Product length mm | 204.978 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
| Thread size 1 | 1 7/8-12 UN |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146132758 |
