Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.390 |
| A dimension MM | 213.106 |
| Angle shape | 83 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 10.550 |
| Drop dimension MM | 267.97 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.440 |
| Hose cut off factor MM | 138.176 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product material | Carbon steel |
| Series | 1W |