Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.190 |
| A dimension MM | 182.626 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01689-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible tube OD IN | 1.26 |
| Compatible tube OD MM | 32.000 |
| Construction Style | Crimp |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 14.99 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.560 |
| Hose cut off factor MM | 115.824 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 7.190 |
| Product length mm | 182.626 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Series | 1W |