Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 134.874 |
| Angle shape | 143 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01691-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible tube OD IN | 1.26 |
| Compatible tube OD MM | 32.000 |
| Construction Style | Crimp |
| Drop dimension IN | 7.070 |
| Drop dimension MM | 179.58 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -16 |
| Inside diameter IN | 0.770 |
| Inside diameter MM | 19.558 |
| Product height in | 7.070 |
| Product height mm | 179.578 |
| Product material | Carbon steel |
| Product width in | 1.875 |
| Product width mm | 47.625 |
| Series | 1W |