Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.670 |
| A dimension MM | 194.818 |
| Angle shape | 82 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01697-2020-S |
| Compatible hose ID IN | 1.250 |
| Construction Style | Crimp |
| Drop dimension IN | 3.210 |
| Drop dimension MM | 81.53 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.720 |
| Hose cut off factor MM | 119.888 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 3.270 |
| Product height mm | 83.058 |
| Product length in | 7.670 |
| Product length mm | 194.818 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | 1W |