Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 227.076 |
| Angle shape | 86 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01698-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 6.300 |
| Drop dimension MM | 160.02 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.990 |
| Hose cut off factor MM | 152.146 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 6.300 |
| Product height mm | 160.020 |
| Product length in | 8.940 |
| Product length mm | 227.076 |
| Product material | Carbon steel |
| Product width in | 2.130 |
| Product width mm | 54.102 |
| Series | 1W |