Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.890 |
| A dimension MM | 124.206 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F01860-1612-S |
| Compatible hose ID IN | 0.750 |
| Compatible tube OD IN | 1.10 |
| Compatible tube OD MM | 28.000 |
| Construction Style | Crimp |
| Drop dimension IN | 4.210 |
| Drop dimension MM | 106.93 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.880 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 4.210 |
| Product height mm | 106.934 |
| Product length in | 4.890 |
| Product length mm | 124.206 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Series | 1W |