Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.340 |
| A dimension MM | 211.700 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20343-2424-S |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.860 |
| Drop dimension MM | 47.24 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.350 |
| Hose cut off factor MM | 135.890 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 8.969 |
| Product length mm | 227.820 |
| Product material | Carbon steel |
| Product width in | 2.823 |
| Product width mm | 71.700 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | Spiral Single Skive |
