Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.850 |
| A dimension MM | 148.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F20481-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.900 |
| Hose cut off factor MM | 73.600 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.500 |
| Product height in | 2.441 |
| Product height mm | 61.999 |
| Product length in | 7.098 |
| Product length mm | 180.299 |
| Product material | Carbon steel |
| Product width in | 3.701 |
| Product width mm | 94.000 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
