Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.740 |
| A dimension MM | 171.200 |
| Angle shape | 37.5 Degree |
| Brand | Danfoss |
| Catalog Item | 1F20781-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 31 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.570 |
| Hose cut off factor MM | 116.100 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.100 |
| Product material | Carbon steel |
| Seal material | Ethylene Propylene (EPDM) |
| Series | Spiral Single Skive |