Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.220 |
| A dimension MM | 132.600 |
| Angle shape | 95 Degree |
| Brand | Danfoss |
| Catalog Item | 1F20860-1612-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.953 |
| Drop dimension MM | 74.90 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.791 |
| Hose cut off factor MM | 96.300 |
| Hose size | -12 |
| Inside diameter IN | 0.559 |
| Inside diameter MM | 14.200 |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 5.410 |
| Product length mm | 137.414 |
| Product material | Carbon steel |
| Product width in | 1.880 |
| Product width mm | 47.752 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |