Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.343 |
| A dimension MM | 135.700 |
| Angle shape | 95 Degree |
| Catalog Item | 1F20860-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.953 |
| Drop dimension MM | 74.90 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.776 |
| Hose cut off factor MM | 95.900 |
| Hose size | -16 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 5.563 |
| Product length mm | 141.300 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Series | 4S/6S |