Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.752 |
| A dimension MM | 171.500 |
| Angle shape | 45 Degree |
| Catalog Item | 1F20915M1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.071 |
| Drop dimension MM | 78.00 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.275 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.189 |
| Hose cut off factor MM | 131.800 |
| Hose size | -16 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 3.070 |
| Product height mm | 77.978 |
| Product length in | 6.750 |
| Product length mm | 171.450 |
| Product material | Carbon steel |
| Product width in | 2.083 |
| Product width mm | 52.908 |
| Series | 4S/6S |
| Thread size 1 | 1 7/16-12 UN |