Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.559 |
| A dimension MM | 115.800 |
| Angle shape | 105 Degree |
| Catalog Item | 1F20945-2016-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 4.134 |
| Drop dimension MM | 105.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.996 |
| Hose cut off factor MM | 76.100 |
| Hose size | -16 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 4.560 |
| Product length mm | 115.824 |
| Product material | Carbon steel |
| Product width in | 2.083 |
| Product width mm | 52.908 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |