Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.720 |
| A dimension MM | 145.200 |
| Angle shape | Straight |
| Catalog Item | 1F20947-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.770 |
| Hose cut off factor MM | 70.300 |
| Hose size | -20 |
| Inside diameter IN | 1.004 |
| Inside diameter MM | 25.500 |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 5.720 |
| Product length mm | 145.288 |
| Product material | Carbon steel |
| Product width in | 2.620 |
| Product width mm | 66.548 |
| Series | 1W |