Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.961 |
| A dimension MM | 126.000 |
| Angle shape | Straight |
| Catalog Item | 1F21060-1216-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.417 |
| Hose cut off factor MM | 86.800 |
| Hose size | -16 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 2.084 |
| Product height mm | 52.934 |
| Product length in | 5.181 |
| Product length mm | 131.600 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
