Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.713 |
| A dimension MM | 170.500 |
| Angle shape | 22.5 Degree |
| Catalog Item | 1F21090-1212TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.260 |
| Drop dimension MM | 32.00 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Nickel plating |
| Hose cut off factor IN | 5.291 |
| Hose cut off factor MM | 134.400 |
| Hose size | -12 |
| Inside diameter IN | 0.559 |
| Inside diameter MM | 14.200 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 6.710 |
| Product length mm | 170.434 |
| Product material | Carbon steel |
| Product width in | 2.084 |
| Product width mm | 52.934 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |