Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.670 |
| A dimension MM | 93.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F21182-1210-S |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 54.0 |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.230 |
| Hose cut off factor MM | 56.700 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.100 |
| Product height in | 2.138 |
| Product height mm | 54.300 |
| Product length in | 3.673 |
| Product length mm | 93.299 |
| Product material | Carbon steel |
| Product width in | 2.362 |
| Product width mm | 60.000 |
| Series | 1A/Z Series |
| Tube OD 1 IN | 0.780 |
| Tube OD 1 MM | 20.000 |
