Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.575 |
| A dimension MM | 167.000 |
| Angle shape | 90 Degree |
| Catalog Item | 1F21300-1620-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 2.953 |
| Drop dimension MM | 75.00 |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.980 |
| Hose cut off factor MM | 101.100 |
| Hose size | -20 |
| Inside diameter IN | 1.004 |
| Inside diameter MM | 25.500 |
| Product height in | 2.950 |
| Product height mm | 74.930 |
| Product length in | 6.570 |
| Product length mm | 166.878 |
| Product material | Carbon steel |
| Product width in | 2.252 |
| Product width mm | 57.201 |
| Series | 1A/Z Series |