Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.701 |
| A dimension MM | 195.600 |
| Angle shape | Straight |
| Catalog Item | 1F21303-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.067 |
| Hose cut off factor MM | 128.700 |
| Hose size | -20 |
| Inside diameter IN | 1.004 |
| Inside diameter MM | 25.500 |
| Product material | Carbon steel |
| Series | 1A/Z Series |