Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 8.190 |
| A dimension MM | 208.000 |
| Angle shape | 120 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F21454-2432-S |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 4.480 |
| Drop dimension MM | 113.80 |
| End connection torque | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 5.100 |
| Hose cut off factor MM | 129.540 |
| Hose size | -32 |
| Inside diameter IN | 1.660 |
| Inside diameter MM | 42.164 |
| Product height in | 4.480 |
| Product height mm | 113.792 |
| Product length in | 8.646 |
| Product length mm | 219.600 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
| Series | 4S/6S |
