Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.071 |
| A dimension MM | 78.000 |
| Angle shape | 135 Degree |
| Catalog Item | 1F21469-0808-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.126 |
| Drop dimension MM | 54.00 |
| End connection torque | 23-24 lb-ft(32-33 Nm) |
| End size 1 | -8 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.008 |
| Hose cut off factor MM | 51.000 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.400 |
| Product height in | 2.116 |
| Product height mm | 53.746 |
| Product length in | 3.070 |
| Product length mm | 77.978 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.910 |
| Series | 4S/6S |