Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.429 |
| A dimension MM | 163.300 |
| Angle shape | Straight |
| Catalog Item | 1F21522-1620-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection torque | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.256 |
| Hose cut off factor MM | 108.200 |
| Hose size | -20 |
| Inside diameter IN | 0.992 |
| Inside diameter MM | 25.200 |
| Product height in | 2.457 |
| Product height mm | 62.408 |
| Product length in | 6.570 |
| Product length mm | 166.878 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.408 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 4S/6S |
