Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.332 |
| A dimension MM | 84.630 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40603A1212-S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.672 |
| Hose cut off factor MM | 42.480 |
| Hose size | -12 |
| Inside diameter IN | 0.551 |
| Inside diameter MM | 14.000 |
| Product material | Carbon steel |
| Series | 1A/Z Series |