Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.720 |
| A dimension MM | 196.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40626-1612AB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 |
| End Type 1 | Split flange code 62 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.590 |
| Hose cut off factor MM | 142.090 |
| Hose size | -12 |
| Inside diameter IN | 0.563 |
| Inside diameter MM | 14.300 |
| Product height in | 1.876 |
| Product height mm | 47.650 |
| Product length in | 7.720 |
| Product length mm | 196.088 |
| Product material | Carbon steel |
| Product width in | 1.876 |
| Product width mm | 47.650 |
| Series | 1A/Z Series |