Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.730 |
| A dimension MM | 120.100 |
| Angle shape | 90 Degree |
| Catalog Item | 1F40698-1616-S |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 56 |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.500 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.200 |
| Product material | Carbon steel |
| Series | 1A/Z Series |