Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.640 |
| A dimension MM | 194.060 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40884-1212AB |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 5.980 |
| Hose cut off factor MM | 151.892 |
| Hose size | -12 |
| Inside diameter IN | 0.677 |
| Inside diameter MM | 17.196 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 7.640 |
| Product length mm | 194.060 |
| Product material | Carbon steel |
| Product width mm | 38.100 |
| Series | 4S/6S |