Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 9.645 |
| A dimension MM | 245.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1F40884-2016AB |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.875 |
| Hose cut off factor MM | 98.425 |
| Hose size | -16 |
| Inside diameter IN | 0.748 |
| Inside diameter MM | 18.999 |
| Product material | Carbon steel |
| Series | 4S/6S |
| Working pressure max bar | 276 |
| Working pressure max psi | 4000 |