Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 184.912 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50388-2020-S |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.500 |
| Drop dimension MM | 88.90 |
| End size 1 | -20 |
| End Type 1 | Split flange code 62 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.330 |
| Hose cut off factor MM | 109.982 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product material | Carbon steel |
| Product width in | 2.630 |
| Product width mm | 66.802 |
| Series | 4S/6S |