Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.770 |
| A dimension MM | 121.158 |
| Angle shape | 108 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50412-2512-S |
| Compatible hose ID IN | 0.750 |
| Compatible tube OD IN | 0.98 |
| Compatible tube OD MM | 25.000 |
| Construction Style | Crimp |
| Drop dimension IN | 7.000 |
| Drop dimension MM | 177.80 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.088 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 4.770 |
| Product length mm | 121.158 |
| Product material | Carbon steel |
| Product width in | 1.531 |
| Product width mm | 38.887 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |