Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.220 |
| A dimension MM | 157.988 |
| Angle shape | 70 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F50535-2512-V |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3.150 |
| Drop dimension MM | 80.01 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -25 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.170 |
| Hose cut off factor MM | 105.918 |
| Hose size | -12 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 14.986 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 6.220 |
| Product length mm | 157.988 |
| Product material | Carbon steel |
| Product width in | 1.968 |
| Product width mm | 49.987 |
| Seal material | Nitrile (NBR) |
| Series | 4S/6S |
| Thread size 1 | M42x2 |