Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.840 |
| A dimension MM | 72.136 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F70052-1208-S |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 2.578 |
| Drop dimension MM | 65.48 |
| End size 1 | -12 |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.673 |
| Hose cut off factor MM | 42.494 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 2.578 |
| Product height mm | 65.481 |
| Product length in | 2.843 |
| Product length mm | 72.200 |
| Product material | Carbon steel |
| Product width in | 1.077 |
| Product width mm | 27.356 |
| Series | 4S/6S |