Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.154 |
| A dimension MM | 105.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F90048-3020AB |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.429 |
| Hose cut off factor MM | 87.100 |
| Hose size | -20 |
| Inside diameter IN | 1.000 |
| Inside diameter MM | 25.400 |
| Product height in | 1.768 |
| Product height mm | 44.900 |
| Product length in | 4.154 |
| Product length mm | 105.499 |
| Product material | Carbon steel |
| Product width in | 1.768 |
| Product width mm | 44.900 |
| Series | 1A/Z Series |
