Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.410 |
| A dimension MM | 137.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1F90048-5532AB |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Construction Style | Crimp |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.500 |
| Hose size | -32 |
| Inside diameter IN | 1.650 |
| Inside diameter MM | 42.000 |
| Product height in | 2.614 |
| Product height mm | 66.401 |
| Product length in | 5.417 |
| Product length mm | 137.599 |
| Product material | Carbon steel |
| Product width in | 2.614 |
| Product width mm | 66.401 |
| Series | 1A/Z Series |
