Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 55.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.098 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1T10DL6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | GH755 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection torque | 37-44 lb-ft(50-60 Nm) |
| End size 1 | -10 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.000 |
| Hose cut off factor MM | 25.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.600 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.165 |
| Product length mm | 54.991 |
| Product material | Carbon steel |
| Product width in | 1.290 |
| Product width mm | 32.766 |
| Series | 1A/Z Series |
| Thread size 1 | M18x1.5 |
